跳转至内容

请帮我选择
产品编号: 0214450 5 变量

ISC 8-10 Indexing Cylinder

Allows for indexing motion on linear bearings. Adjustable end stop. Double acting. *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP Requirements: Maximum air pressure 87 psi (6 bar). Requires filtered dry air.

阅读全文

变量

Show all (5)

功能

Show all (7)

0

Choose your language

无法对比

不同的产品类型无法比较。你想删除现有的产品吗?

向我们发送反馈
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.