Joins two profiles at any angle between 0 and 90° (EVW 0-90). Joins two profiles at a 45° angle (EVW 45). Angle of profile intersection can be adjusted at any time (EVW 0-90). Forms a rigid connection. *Note: Includes screws and channel nuts.
阅读全文 Read less0
不同的产品类型无法比较。你想删除现有的产品吗?