Item number: 9906156
77 Variants
Suction cup FC20P Polyurethane 50, 5xM5 female, with dual flow control valve
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a press tool. The slightly curved shape and internal cleats provide a good grip and the strengthened lip extends the life of the cup considerably. Also available in oval shape for oblong objects.
Login or create account to access all our content and features!
Size
20 mm (50 Sh)
Item number: 9906156
25 mm (50 Sh)
Item number: 9908674
35 mm (50 Sh)
Item number: 0103290
35 mm (60 Sh)
Item number: 0103291
50 mm (40 Sh)
Item number: 0103289
50 mm (60 Sh)
Item number: 0103293
75 mm (40 Sh)
Item number: 0103294
75 mm (60 Sh)
Item number: 0103296
100 mm (40 Sh)
Item number: 0103297
100 mm (60 Sh)
Item number: 0103299
150 mm (40 Sh)
Item number: 0101946
150 mm (60 Sh)
Item number: 0103301
Fitting
Without fitting None
Item number: 0106016
Without fitting Thread insert, None
Item number: 0106835
5xM5 FemaleAl, Brass, PA
Item number: 9908665
5xM5 FemaleDual flow control valve, Al, Brass, PA
Item number: 9906156
M5 FemaleAl
Item number: 0106717
G 1/8" Male, M5 FemaleFilter mesh, Al
Item number: 0106718
M5 FemaleDual flow control valve, Al
Item number: 9908666
G 1/8" MaleFilter mesh, Al
Item number: 0106722
G 1/8" MaleDual flow control valve, Al
Item number: 9908667
G 1/4" MaleFilter mesh, Al
Item number: 0103711
G 1/4" MaleDual flow control valve, Filter mesh, Al
Item number: 0103713
G 3/8" MaleFilter mesh, Al
Item number: 0106959
G 3/8" MaleDual flow control valve, Filter mesh, Al
Item number: 0103722
G 3/8" Male, 1/8" NPSF FemaleAl
Item number: 0103289
G 1/8" FemaleAl
Item number: 9906801
G 1/8" FemaleDual flow control valve, Al
Item number: 9908669
G 3/8" FemaleAl
Item number: 0103294
G 3/8" FemaleFilter mesh, Al
Item number: 0103743
G 1/2" FemaleFilter mesh, Al
Item number: 0103755
1/8" NPT MaleFilter mesh, Al
Item number: 0107355
1/8" NPT MaleDual flow control valve, Al
Item number: 9908668
1/4" NPT MaleFilter mesh, Al
Item number: 0103715
1/4" NPT MaleDual flow control valve, Al
Item number: 0103718
3/8" NPT MaleFilter mesh, Al
Item number: 0103724
3/8" NPT MaleDual flow control valve, Al
Item number: 0103726
1/8" NPSF FemaleFilter mesh, Al
Item number: 0103731
1/8" NPSF FemaleAl
Item number: 0103707
1/8" NPSF FemaleDual flow control valve, Al
Item number: 0103709
5x1/8" NPSF FemaleAl
Item number: 0103728
3/8" NPSF FemaleAl
Item number: 0108796
3/8" NPSF FemaleFilter mesh, Al
Item number: 0103749
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Suitable for lifting small objects and narrow parts, also slightly domed, flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
- Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
- The suction cups have cleats that prevent thin objects from being disfigured.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.