Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust compliant. Typical applications are powder and granules transfer or form-fill-seal or big bag loading and unloading drum/bag filling and emptyingor Mill/Sieve/Mixer/Blender filling or tablet/fragile products transfer or applications in explosive atmosphere or hygienic applications or compact applications
Saber mais ConfigurarOur premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust compliant. Typical applications are powder and granules transfer or form-fill-seal or big bag loading and unloading drum/bag filling and emptyingor Mill/Sieve/Mixer/Blender filling or tablet/fragile products transfer or applications in explosive atmosphere or hygienic applications or compact applications
Produtos diferentes não podem ser comparados. Você deseja remover todos os produtos: