Feedback

Choose your language

Close

piCHIP

piCHIP

Date 26/03/2013

Simplify integration

piCHIP is developed to simplify integration. It uses the patented COAX® technology for creating vacuum in the most efficient way with compressed air. Because COAX® cartridges are up to twice as fast as other cartridges and provide three times more flow than a conventional ejector with the same air consumption, the piCHIP is able to provide a high performance even at low or fluctuating feed pressures.

Its small size and light weight makes it ideal for integration. It is available with a single and double cartridge with the same footprint.

Thanks to its almost silent operation, the piCHIP is ideal for clean room operations. Medical and electronic industries are best suited to use this product in their vacuum applications.

Configure your piCHIP
Press release
Brochure
Manual
White paper – Optimize your efficiency

Piab AB © 2020 Privacy notice

Follow us

Contact us