Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

piab new automotive suction cups

Piab produces a new series of automotive suction cups

Date 02/11/2020

Piab is proud to introduce a new series of automotive suction cups which address the applications in the Body and Part assembly as well as in low/medium speed press lines.

The new line of suction cups supports the industry standard related to dimensions and interfaces and simplifies deployment and installation. The suction cups are also a good alternative for applications outside the automotive industry.

All suction cups are made of 60 shore (A) lack silicon free Nitril-PVC creating a durable and cost-effective cup. The automotive suction cups have friction cleats to better withstand shear-forces during operation. All suction cups have a molded-in aluminum insert, so you can either attach your own fitting solution or use one of the other fitting options provided by Piab, including a quick-connect system – T-slot. We have designed the automotive suction cups to operate even at low vacuum levels, meaning you have a good vacuum “reserve” for the lift itself.

PAB – Piab Automotive Bellows ( 5 cups, sizes 30-80 mm ):

  • Designed for thin metal sheets in automotive applications
  • Suitable for flat and uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications
  • Designed to handle both dry and oily surfaces
  • Can withstand high shear forces 

PAF – Piab Automotive Flat ( 5 cups, sizes 30-80 mm ):

  • Designed for slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in automotive applications
  • The suction cups have support cleats that prevent thin objects from being disfigured
  • Can withstand high shear forces
  • Designed to handle dry as well as oily surfaces

 

Piab AB © 2021 Privacy notice

Follow us

Contact us