Feedback

Choose your language

Close

Electronic vacuum switch with 3 colour display

Three colour display provides easy access to vacuum system status

Date 20/02/2012

New electronic vacuum switch has dual LCD display.

Piab, a leading supplier of industrial vacuum technology, introduces a new three colour display electronic vacuum switch for vacuum system monitoring and for saving energy.

The switch has a powerful three-colour (red, orange, green) LCD display that makes it easy to read from a distance, preventing the need to be in close proximity to a moving robot or machine cell. The dual display shows both the set value and the actual value allowing for precise monitoring of the vacuum system.

Set up is a breeze with the easy control buttons as is the installation as mounting brackets are included. Seven different programmable units of vacuum are available and the switch features two selectable PNP outputs, NO or NC.

A ”power save” mode provides up to a 30% savings in energy. Along with an adjustable hysteresis and dual outputs, this switch a perfect tool for an electronic controlled energy-savings system for an air operated vacuum generator.

Other features include a key-lock mode to prevent unauthorized or accidental changes. An adjustable response time feature (2.5 – 1500 ms) makes it easier to fine-tune programming of related sequences for the robot or machine. The switch is both CE approved and RoHs compliant.

About Piab

Established in 1951, Piab designs innovative vacuum solutions that improve the energy-efficiency, productivity, and working environments of vacuum users around the world. As a reliable partner to many of the world's largest manufacturers, Piab develops and manufactures a complete line of vacuum pumps, vacuum accessories, vacuum conveyors and suction cups for a variety of automated material handling and factory automation processes. Piab utilizes COAX®, a completely new dimension in vacuum technology, in many of its original products and solutions. COAX® cartridges are smaller, more energy efficient and more reliable than conventional ejectors, and can be integrated directly into machinery. This allows for the design of a flexible, modular vacuum system. Piab is a worldwide organization with subsidiaries and distributors in more than 50 countries. Its headquarters are in Sweden.

More information

Häla El Sheemy Washbrook, Vice President Marketing and Communications Manager
Tel: +46 (0) 8 630 25 74
E-mail: hala.e.washbrook@piab.com

Piab AB © 2020 Privacy notice

Follow us

Contact us