내용 건너뛰기
Sapho can now palletize 9 bags per minute instead of 6 with the old system and the process runs smoothly without damaging the road salt bags.
하나의 키노스(Kenos®) 그리퍼가 크기와 무게가 다른 여러 박스를 들어 올림으로써 팔레타이징 효율이 두 배가 됩니다.
We observed during the tests that piFLOW®t with piGENTLE® gave outstanding results.
The Piab DCF friction cups released the parts much faster as compared to the competitive cups allowing to increase the press speed going from 10 SPM to 13 SPM.
파이콤팩트(piCOMPACT®) 진공이젝터로 교체함으로써 설치 수고를 줄여 시간을 절약할 수 있었습니다.
파이아브(Piab)의 진공 컨베이어 파이플로우 에프(piFLOW®f)를 사용하면 알레르기 생성물에 대한 노출이 최소화되고 세척 과정이 현저하게 줄어 듭니다.
The Piab friction cups provide a strong grip on oily surfaces and can withstand high shear forces resulting in parts no longer dropped and savings in damaged parts.
The customer opted for the Piab solution because we were able to achieve almost dust-free filling of the drying agent.
The tablets can now be transported more product-friendly, resulting in a considerable reduction of scrap products.
The customer could use the robot to its full potential and still save 50% on air. Also, the installation time was extremely fast.
The process is now automated and due to less downtime for cleaning, the customer achieves a capacity increase of 30%.
The split design of the Piab vacuum conveyor fulfilled the customer’s need of isolating the filter from the product receiver.
다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?