Feedback

언어 선택

닫기

Friction suction cups

New families added to Piab’s friction suction cup line

날짜 2017-06-30

Small, oval and extremely nimble friction suction cups feature in Piab’s latest line extension line-up.

Taby, Sweden – Serving an increasing number of specialist applications, Piab is introducing new families to its already broad range of friction cups. In this its latest line extension line-up, the company is adding a number of different cups in a variety of shapes, sizes and configurations, all with the exceptional durability and elastic memory that are the hallmarks of Piab’s friction cups.

Available in four different sizes, the new BXF family comprises a total of 36 cups. Featuring additional bellows, the cups offer an improved level compensation performance. As a result, they are easy to programme for de-stacking applications, where the rack positions of sheets or other objects might vary slightly. Offering extra flexibility, the bellows make the BXF friction cups very forgiving when they pick objects, allowing for the variations often seen in auto-racking applications. The flexible and nimble cups eliminate the need for expensive and cumbersome spring brackets/plungers to be fitted on ejectors or robot end-of-arm tools, resulting in simpler and less expensive installations.

Small oval shaped friction cups are the star performers of two other new families introduced by Piab. Featuring either one bellow or no bellow, the OBF/OCF families’ smallest members measure only 15 x 35 mm and are available in a high and a low configuration. Also available with the dimensions 15 x 65 mm, the cups are specifically designed to enable a safe and secure grip on very small surfaces. This allows the cups to lift and handle objects by their edges where the cups’ unusual shapes maximise the suction area. The OCF family’s flat, bellow-less cups offer less inner movement for applications that require optimal stability. The OCF/OBF families each include 36 new friction cups.

Piab is also increasing the number of available fittings and threads for its line of friction cups. The introduction of new dimensions, among them a ¾ inch thread, enables Piab to meet 99 percent of all customer requirements.

          

About Piab

Established in 1951, Piab designs innovative vacuum solutions that improve the energy-efficiency, productivity, and working environments of vacuum users around the world. As a reliable partner to many of the world's largest manufacturers, Piab develops and manufactures a complete line of vacuum pumps, vacuum accessories, vacuum conveyors and suction cups for a variety of automated material handling and factory automation processes. Piab utilizes COAX®, a completely new dimension in vacuum technology, in many of its original products and solutions. COAX® cartridges are smaller, more energy efficient and more reliable than conventional ejectors, and can be integrated directly into machinery. This allows for the design of a flexible, modular vacuum system. In 2016, Piab completed two strategically important acquisitions, Kenos and Vaculex. Piab is a worldwide organization with subsidiaries and distributors in almost 70 countries. Its headquarters are in Sweden.

More information

Häla El Sheemy Washbrook, Vice President Marketing and Communications Manager
Tel: +46 (0) 8 630 25 74
E-mail: hala.e.washbrook@piab.com

Piab AB © 2020 개인정보 보호정책

팔로우하기

고객 문의