Skip to content

Cobots and robot grippers

piCOBOT® is a vacuum ejector unit with integrated controls, large visual status indicators and a user-friendly display. Available with a generic electrical interface as well as several options for mechanical mounting plate dimensions in accordance with the ISO 9409-1 standard, enabling it to be configured to work with any collaborative robot and smaller industrial robots. Certified by Universal Robots, it mounts directly on the UR robot arm (ISO-9409-1-50-M6). As an option to mount a suction cup directly on the piCOBOT® thread interface, a high-end adjustable gripper with two suction cups can be seamlessly attached to the piCOBOT® unit. It is equipped with a plug-in software (URCaps) for the handheld programmable device (teach pendant) which will make it very easy to install, set up and get started.

Read more
8 Products
Filter
  • Design
  • Shape
    Show all
  • Material
    Show all
  • Temperature
    (°F)
  • Performance
    Vacuum Flow (scfm)
    Max Vacuum Level (-inHg)
    Air Consumption (scfm)
  • Functionality
  • Connectivity
  • Conditions
  • Industry
    Show all

0

Remove all

Choose your language

Can't compare

Different product types can’t be compared. Do you want to remove the existing products?

Send us feedback
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.