Outphasing
piCLASSIC Pi48-3 x1 COAX® Cartridge, piSAVE® optimize - 1
Item number: piCLASSIC_Pi48-3_x1_piSAVE_optimize
6 Variants

piCLASSIC Pi48-3 x1 COAX® Cartridge, piSAVE® optimize

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Variants

  • piCLASSIC Pi48-3 x1 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Pi48-3_x1_piSAVE_optimize
  • piCLASSIC Pi48-3 x2 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Pi48-3_x2_piSAVE_optimize
  • piCLASSIC Pi48-3 x3 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Pi48-3_x3_piSAVE_optimize
  • piCLASSIC Pi48-3 x4 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Pi48-3_x4_piSAVE_optimize
  • piCLASSIC Pi48-3 x5 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Pi48-3_x5_piSAVE_optimize
  • piCLASSIC Pi48-3 x6 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Pi48-3_x6_piSAVE_optimize

Features

  • Vacuum controlled proportional pressure regulator (integrated module for piCLASSIC), a fully pneumatic device
  • The feed pressure to piCLASSIC is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
  • Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
  • Patented COAX® technology inside – the most energy efficient ejector technology.
  • High performance reliability in cases of fluctuating or low compressed air pressure.Deep vacuum level achieved at very low feed pressure, 44 psi.
  • Air ventilation port with filter
  • Several push in and threaded air connection sizes to choose from
  • piSAVE® optimize gives maximum feed pressure/flow to piCLASSIC until vacuum level starts to build up.