Vacuum pump MINI M10, conn. B1, NBR sealings, M10A6-B1N - 1
Item number: M10A6-B1N
2 Variants

Vacuum pump MINI M10, conn. B1, NBR sealings, M10A6-B1N

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • Vacuum pump MINI M10, conn. B1, NBR sealings, M10A6-B1N
    M10A6-B1N
  • Vacuum pump MINI M10, conn. B, NBR sealings, M10A6-BN
    M10A6-BN

Features

  • Medium vacuum levels to 24.1 -inHg
  • Small size and low weight
  • Nitrile (NBR) seals standard
  • Use o-ring 19.1x1.6mm for mounting pump