
Item number: 0102700
5 Variants
Vacuum pump MINI M10L, conn. Z, NBR seals
COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!
Variants
0102700
0102761
0102849
0102871
0102872
Features
- Medium vacuum levels to 24.1 -inHg
- Small size and low weight
- Operates at 55 psi
- Nitrile (NBR) seals standard
- Use o-ring 19.1x1.6mm for mounting pump