Vacuum pump MINI X10L, conn. Z, NBR seals - 1
Item number: X10A5-ZN
4 Variants

Vacuum pump MINI X10L, conn. Z, NBR seals

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • Vacuum pump MINI X10L, conn. B2, NBR seals
    X10A5-B2N
  • Vacuum pump MINI X10L, conn. Z, NBR seals
    X10A5-ZN
  • Vacuum pump MINI X10L, conn. A, NBR seals
    X10A5-AN
  • Vacuum pump MINI X10L, conn. A, NBR seals, non-return valve
    X10A5-ANA

Features

  • Extra vacuum level to 27.9 -inHg
  • Small size and low weight
  • Use in tightly sealed or non-porous applications