Light weight and small sized vacuum ejectors with integrated push-in fittings. One is made with a T-design that will allow exhaust air to be piped away. The other one is a typical inline design. The T-design is also suitable for clean-room environments. Even though it is in our Value Line®, the ejectors will still show approximately 30% energy saving compared to a similar 0.7 mm competitor ejector. The products are available globally with off-the-shelf deliveries.
Read moreFeed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
72.5 | 1.36 | 1.23 | 1.1 | 0.97 | 0.85 | 0.64 | 0.42 | 0.21 | 0 | 0 | 0 | 20.67 |
Feed pressure | Air consumption | Evacuation time (s/cf) to reach different vacuum levels (-inHg) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
72.5 | 18.12 | 5.097 | 11.044 | 17.56 | 25.49 | 36.81 | 55.78 | 0 | 0 | 0 | 20.67 |
Different product types can’t be compared. Do you want to remove the existing products?