General
Suction cup shape
Bellows
Application
Oily sheet metal
Characteristics
Oily sheet metal
Material
Polyurethane (PU)
Suction cup model
BFFT35 Dry metal sheet
Specification
Dry metal sheet
Movement, vertical max.
0.31 in
Curve radius, min.
0.59 in
Suction cup model
BFFT35 Oily metal sheet
Specification
Oily metal sheet
Height 2 (Actuated)
0.81 in
Outer diameter, actuated
1.42 in
Performance - lifting forces
BFFT35 Dry metal sheet
17.72 -inHg
26.58 -inHg
BFFT35 Oily metal sheet
17.72 -inHg
26.58 -inHg
Material
Temperature
50 - 122 °F
50 - 122 °F
50 - 122 °F
Hardness
60 °Shore A
60 °Shore A
30 °Shore A
Wear resistance
+++
+++
+++
Weather and ozone
+++
+++
+++
Dimensional drawings
This activity requires login
Please login or register to receive the full benefits of piab.com.
Values specified in the data sheet are tested at:
- Room temperature: (20⁰C [68⁰F] ± 3⁰C [5.5⁰F])
- Standard atmosphere: (101.3 [29.9 inHg] ± 1.0 kPa [0.3 inHg])
- Relative humidity: 0-100%
- Compressed air quality: DIN ISO 8573-1 class 4