Suggestions

Categories

Products

Content

Suction cup BFF60P Polyurethane 55/60, G3/8" female, plastic thread - 1
Item number: 0124742
8 Variants

Suction cup BFF60P Polyurethane 55/60, G3/8" female, plastic thread

The BFF-P design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inn...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup BFF60P Polyurethane 55/60, G3/8" male, with mesh filter
    0118994
  • Suction cup BFF60P Polyurethane 55/60, G3/8" female
    0118995
  • Suction cup BFF60P Polyurethane 55/60,M10x1.5 male
    0121428
  • Suction cup BFF60P Polyurethane 55/60, 3/8" NPT female
    0122279
  • Suction cup BFF60P Polyurethane 55/60, G3/8" female, plastic thread
    0124742
  • Suction cup BFF60P Polyurethane 55/60, G3/8" female, 17 mm thread
    0200699
  • Suction cup BFF60P Polyurethane 55/60, T-slot, with mesh filter
    0206933
  • Suction cup BFF60P Polyurethane 55/60, G1/4" female
    0206941

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "BFF" design is suitable for uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications.
  • The flat inner support gives stability during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

Compare products

0 item(s) added
Compare