Suction cup BFF40P Polyurethane 55/60, G3/8" female - 1
Item number: 0118992
40 Variants

Suction cup BFF40P Polyurethane 55/60, G3/8" female

The BFF-P design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inner support gives stability during movement in any orientation. Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
Login or create account to access all our content and features!

Size

30 mm
Item number: 0206908
40 mm
Item number: 0118992
60 mm
Item number: 0118995
80 mm
Item number: 0207255
110 mm
Item number: 0207212

Fitting

M10x1.5 MaleBrass
Item number: 0121427
M10x1.5 MaleFilter mesh, SS
Item number: 0207260
G 1/4" MaleFilter mesh, Al
Item number: 0209104
G 3/8" MaleFilter mesh, Al
Item number: 0118991
G 3/8" Long FemaleBrass
Item number: 0200697
G 1/4" FemaleBrass
Item number: 0206940
G 1/4" FemaleFilter mesh, Al
Item number: 0207259
G 3/8" FemalePA
Item number: 0205617
G 3/8" FemaleBrass
Item number: 0118992
G 3/8" FemaleFilter mesh, Al
Item number: 0207255
3/8" NPT FemaleBrass
Item number: 0122278
3/8" NPT FemaleFilter mesh, Al
Item number: 0206882
T-slot Al
Item number: 0206924
T-slot Filter mesh, Al
Item number: 0206925
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "BFF" design is suitable for uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications.
  • The flat inner support gives stability during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.