Suction cup B20 Silicone, 1/8"NPT male, with mesh filter - 1
Item number: 0101173
95 Variants

Suction cup B20 Silicone, 1/8"NPT male, with mesh filter

Piab’s silicone bellow suction cup is designed for superior flexibility and adaptability in challenging material handling tasks. The soft silicone construction ensures a gentle grip. Its bellow design allows for excellent compensation of height differences and effective handling of uneven objects. Durable and resistant to chemicals, the silicone bellow suction cup delivers reliable, safe, and efficient performance in demanding automation environments.
Login or create account to access all our content and features!

Size

5 mm
Item number: 3150286S
8 mm
Item number: 3150287S
10 mm
Item number: 3150101S
15 mm
Item number: 3150230S
20 mm
Item number: 0101173
30 mm
Item number: 0101104
40 mm
Item number: 0101106
50 mm
Item number: 0101108
75 mm
Item number: 0101850
110 mm
Item number: 0101884
150 mm
Item number: 0101928
50 mm (50-2)
Item number: 0101110
75 mm (75-2)
Item number: 0101858
110 mm (110-2)
Item number: 0101896

Fitting

Without fitting None
Item number: 0101102
M5 MaleBrass
Item number: 3250082S
5xM5 FemaleAl, Brass, PA
Item number: 0101175
M5 FemaleAl
Item number: 0101171
G 1/8" Male, M5 FemaleAl
Item number: 0101174
G 1/8" Male, M5 FemalePA
Item number: 0110336
G 1/8" MaleFilter mesh, Al
Item number: 0101172
G 1/4" MaleFilter mesh, Al
Item number: 0101431
G 3/8" MaleFilter mesh, Al
Item number: 0101433
G 3/8" FemaleFilter mesh, Al
Item number: 0101851
G 1/2" FemaleFilter mesh, Al
Item number: 0128114
G 3/4" FemaleFilter mesh, Al
Item number: 0101929
1/8" NPT MaleFilter mesh, Al
Item number: 0101173
1/4" NPT MaleFilter mesh, Al
Item number: 0101432
3/8" NPT MaleFilter mesh, Al
Item number: 0101434
1/8" NPSF FemalePA
Item number: 0110343
1/8" NPSF FemaleAl
Item number: 0101469
5x1/8" NPSF FemaleAl
Item number: 0101435
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Made from high quality silicone for safe and efficient handling
  • Suitable for level adjustment.
  • Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Suitable for plastics, sheet metal and packaging application