Skip to content

Help me choose Contact us
Item no: piGRIP®

Configure your piGRIP®

Thousands of suction cups are ready to improve your machine. The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings. The piGRIP® has firm and stable 1-, 3- and 6- folded bellows allows for faster machine speeds and thin-wall design makes them faster to compress using less force and energy. Not to forget the strength of the material increases lifting capacity between 30-50% compared to similar conventional cups. A low micron filter disc inside the bellows is availabe to traps dust and particles for increasing the system reliability. Also a mesh filter is available in the fitting. Get an excellent grip on almost anything with the right lip for your application. Choose standard lips from 60° shore to extremely flexible, soft lips in 30° shore. Tailor-made Bag lips for handling bags and pouches are also availabe. Even foam lips for objects which are difficult to grip with traditional cups.

Read more Configure

Choose your language

Can't compare

Different product types can’t be compared. Do you want to remove the existing products?

Send us feedback
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.