piGRIP® FLC - Flexible Level Compensator - 1
piGRIP® FLC - Flexible Level Compensator - 2
piGRIP® FLC - Flexible Level Compensator - 3
piGRIP® FLC - Flexible Level Compensator - 4
piGRIP® FLC - Flexible Level Compensator - 5
Item number: piGRIP® FLC

piGRIP® FLC - Flexible Level Compensator

piGRIP® FLC stands for 'Flexible Level Compensator' and is an innovative Piab component designed to enhance the already superior capabilities of existing Piab suction cups. By adding the FLC between the machine/robot interface and the suction cup of choice, the cup is allowed to tilt and adjust its angle relative to the object it attaches to, thereby maximizing the range of motion and level compensation.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • FLC enables the use of suction cups that may have unique sealing or friction patterns but lack adequate stroke length.
  • A wide range of bellow suction cup combinations is possible, providing for perfectly customized solutions.
  • Enables both off-angle picking and level compensation.
  • Secure connection between the bellow and the lower clamp interface, limiting the risk of detachment during operation.
  • Allows for the integration of a piSAVE® sense valve in the FLC.
  • All piGRIP® FLC materials comply with REACH (EC 1907/2006) and RoHS (2011/65) regulations.
  • Clamp fittings are recommended for heavy lifts or when extra safety is desired.