COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Read moreFeed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
58 | 3.39 | 4.026 | 2.12 | 1.059 | 0.93 | 0.81 | 0.64 | 0.53 | 0.36 | 0.21 | 0.042 | 27.46 |
Feed pressure | Air consumption | Evacuation time (s/cf) to reach different vacuum levels (-inHg) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
58 | 45.31 | 1.56 | 5.66 | 11.33 | 18.41 | 27.47 | 39.64 | 53.8 | 76.46 | 144.42 | 27.46 |
Different product types can’t be compared. Do you want to remove the existing products?