Skip to content

Robot End Of Arm Tooling (EOAT) components

Piab provides an extensive offering for all types of palletizing and de-palletizing operations, no matter if you are looking for ergonomic handling equipment, components and sub-systems to build your own End of Arm Tool or ready- to- use palletizing End of Arm Tool for industrial robots or collaborative robots. We also provide demoulding and de-gating applications in the plastic industry with our modular component portfolio, custom-made parts and components from well-known brands when building your End of Arm Tools. Advanced gripping solutions are complete gripper systems for specific application areas. The ready-to-go grippers are designed to be installed directly on the robot arm or tool changer. Several mounting interface options, in accordance with ISO-9409-1, are available, making it easy to install on most robot brands. Piab’s advanced gripping solutions will simplify and even eliminate engineering time for grippers, make installation easier and secure that state-of-the-art components are used and dimensioned correctly to achieve maximum performance and productivity for the customer.

Read more
224 Products
Filter
  • Performance
    Vacuum Flow (scfm)
    Max Vacuum Level (-inHg)
    Air Consumption (scfm)
  • Functionality
  • Connectivity
  • Industry
    Show all

0

Remove all

Choose your language

Can't compare

Different product types can’t be compared. Do you want to remove the existing products?

Send us feedback
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.