Skip to content

Vacuum pumps and ejectors

Piab vacuum pumps/vacuum generators are predominately based on the patented COAX® technology. COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional vacuum ejectors, which allow for the design of a flexible, modular and efficient vacuum system. A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.

Read more
176 Products
Filter
  • Performance
    Vacuum Flow (nl/s)
    Max Vacuum Level (-kPa)
    Air Consumption (nl/s)
  • Functionality
  • Connectivity
  • Conditions
  • Industry
    Show all

0

Remove all

Choose your language

Can't compare

Different product types can’t be compared. Do you want to remove the existing products?

Send us feedback
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.