Packaging is the last step in the roasting process and is usually done with many employees present, which means that low noise levels are critical to ensure a safe working environment. Piab vacuum conveyors are well suited for feeding packaging machines with coffee beans because they meet low noise requirements and are designed with an enclosed system, thus minimizing the risk of dust particle exposure.
Conveying delicate roasted coffee beans to the packaging line can be done with controlled low speeds with a guided and gentle product entry which helps to ensure delicate conveying with minimized scrap levels.
Piab vacuum conveyors meet industry requirements (FDA, EC, ATEX dust and gas), and are easy to disassemble and clean with no special tools required, which enables a quick changeover of materials. Moreover, this helps to reduce the risk of segregation. Manual labor can be replaced by enabling pick up from drum or barrel using different accessories.