Skip to content
To filter dust and other small particles from the vacuum flow. Reduces the risk of operation breakdown or stoppage in the pump.
Featuring the biggest filter area, it is suitable for fine powders and bridging materials. Rigid and heavy-duty.
Durable, agile filters which can be used even with ultra-fine powders, and corrosive materials.
Textile filters with a high level of permeability and welded seams. Durable and reliable.
0
Different product types can’t be compared. Do you want to remove the existing products?