Allows for 0-180° rotational motion. Adjustable angle with rubber bumpers. Double acting. *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP</p><h4>Requirements</h4>Maximum air pressure 87 psi (6 bar). Requires filtered dry air.
Read moreDifferent product types can’t be compared. Do you want to remove the existing products?