Feedback

Choose your language

Close

H08-01S-10 8MM tube to R1/8 male straight fitting, 10 pcs, 0212978

0212978
  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • This product is not intended for use in potable water systems
  • One-touch male fitting
  • Fits standard female threads: BSP, BSPT, G, Rc
  • * Sold in Packs of 10
Métrico   Imperial
General
Número do ítem, alternativa E18601550
Weight 118 g
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
Brochures (2)
Training (1)
Vídeos no Youtube (2)
Cotação solicitada

Please log in or Registro first in order to be able to request quotes.

Piab AB © 2019 Aviso de privacidade

Siga-nos

Contate-nos