Feedback

Choose your language

Close

Vacuum switch with dual LCD display

New electronic vacuum switch has dual LCD display

Date 22/02/2012

This is a three colour display electronic vacuum switch for vacuum system monitoring and for saving energy.

It has a "power save" mode which provides up to 30% savings in energy. This vacuum switch also has a key lock mode to prevent unauthorized or accidental changes. Adjustable response time also makes it easier to fine-tune programming. The switch is both CE approved and RoHs compliant.

Press release
Data sheet
Manual  – Optimising controls/Vacuum switch 3-colour digital display M8

Piab AB © 2019 Legalnotice

Follow us

Contact us