Feedback

Choose your language

Close

Suction pipes

Expanded range of suction pipes for vacuum conveying

Date 03/11/2014

The suction pipes are used to facilitate the picking up of powder and granules from bins, barrels, hoppers and bags. The suction pipes are equipped with a ball valve for adjustment of carrying air and an arched steel wire at the feed point to reduce the risk of bags being sucked into the pipe.

In this launch, we are adding the sizes D=38, 63 and 76 mm to the already existing sizes of D=32 and 50 mm.

User benefits

  • Low weight makes for easy use and SS316 material ensures hygienic operation.
  • Maximizes the amount of product picked up, thus eliminates product left behind.
  • Adjustable air intake prevents blockages in pipe line and therefore ensures a steady flow of product.

Piab AB © 2019 Privacy notice

Follow us

Contact us