식품 분말 진공이송 평가: 한 프레임에서 위생, 인체 공학 및 안정성

2026. 9. 15.에 게시됨
식품 분말 진공이송 솔루션 평가

Once you have mapped where powder handling makes the work heavy and the process fragile, the next step is to compare improvement options. The challenge is that food plants cannot trade away safety or food integrity to gain speed or reduce manual work. 
This article gives you a way to evaluate solutions so that hygiene, ergonomics, and process stability all move in the same direction. 

1. Hygiene and allergen control by design 

Start with the non‑negotiable: any new solution must maintain or improve your current hygiene and allergen performance. 
Ask of each option: 

  • Does it reduce open handling of high‑risk ingredients (allergens, strong flavours, dusty powders)? 
  • Does it simplify allergen zoning – for example, making it easier to separate nut and nut‑free products physically rather than just by scheduling? 
  • Are internal surfaces, gaskets, and joints compatible with your cleaning methods and chemicals? 

Solutions that look flexible on paper but mix too many risk categories into the same equipment usually create complexity later in QA and planning. 

2. Ergonomics and operator exposure 

Next, look at what the solution does to the work itself: 

  • Does it remove or significantly reduce heavy lifting, carrying, and reaching above shoulder height? 
  • Does it allow operators to work in upright, neutral postures most of the time? 
  • Does it reduce visible dust and strong odours at operator height when ingredients are added or transferred? 

This is where enclosed vacuum conveying, well‑positioned bag dump stations, and automated feeding from floor level are particularly powerful. 

3. Process stability and cleaning effort 

Finally, assess how the solution behaves over time: 

  • Does it feed equipment at a steady, predictable rate across your main powders, or is it sensitive to small changes in humidity or recipe? 
  • How easy is it to reach and clean all product‑contact surfaces between batches or allergen families? 
  • Are cleaning steps clearly defined and repeatable across shifts, or do they rely on the most experienced people being on duty? 

A good solution will often shorten cleaning windows and make outcomes more consistent, which in turn lets QA release product with fewer extra checks. 

What decision‑grade evidence looks like in food 

When you collect references and trial data, focus on: 

  • Documented reduction in manual lifting and awkward postures at key stations. 
  • Measured dust levels or exposure data before and after installation where available. 
  • Cleaning time and re‑clean frequency for comparable products. 
  • Allergen or flavour carry‑over results between defined product families. 

If a vendor cannot provide concrete examples in at least some of these areas, treat their proposal as unproven for your duty. 

What to do next 

Use this three‑part frame – hygiene/allergens, ergonomics/exposure, and stability/cleaning effort – with engineering, QA, and H&S in the same room. The output should be a shortlist of solutions that clearly improve life for both people and product. 

For more background on the standards and principles behind food‑grade design, see the explainer "What is "food‑grade" powder handling – and what does it require?" 

Next in the series: how to build a business case around brand risk, waste reduction, and workforce impact – not just equipment cost. 

Do you need help choosing the right product?

Get free advice from our engineers

국가
최신 뉴스를 받고 싶습니다
이송 솔루션

기사 공유