Feedback

언어 선택

닫기

Piab’s new Flexible Suction Cup Mount

Mix and match cup mount offers flexible fix

날짜 2018-04-27

Any suction cup is easily installed with Piab's new Flexible Suction Cup Mount.

Taby, Sweden – Piab is introducing a flexible mounting system for suction cups that enables users to easily install and configure vacuum technology-based tools and fixtures perfectly tailored for handling, for instance, automotive body parts or plastic details. The company's Flexible Suction Cup Mount comprises a broad range of interchangeable parts that make up a mix and match mounting system for the careful and exact positioning of any type of suction cups.

Piab's Flexible Suction Cup Mount offers several different mounting options for industry standard end-of-arm tooling connections, including Universal joint (C-C 44mm), Profile mount (2 x 8/10.5mm), Lock-pin (19mm), and Ball-joint. Rods are available in two sizes 1/4'', suitable for use with small suction cups, and 18mm for large cups and heavier applications. Available in lengths from 45 to 200mm, the smooth-surfaced rods are held in place by a clever and user-friendly ball-joint fastening mechanism.

Clamping the rod using compressible rubber stoppers, the ball-shaped fastener also features an optional mechanism for fine adjustments before final fastening with screws secured by captive washers. The fastener also allows the rods to be angled (20-25 degrees) for precise positioning of suction cups, the light-weight rod offering maximum angle adjustment.

A large selection of male and female style fittings for both ends of the rods (top/bottom thread) is available to match specific suction cups. Also included in the Flexible Suction Cup Mount range are fittings designed specifically to enable the smooth rods to be easily detached for further flexibility or maintenance purposes. All fittings come with O-rings, making them 100% vacuum sealed and compatible with energy saving features available for vacuum-based systems.

The flexibility and easy installation offered by Piab's Flexible Suction Cup Mount makes it the perfect choice for manufacturers wishing to maximise the productivity of manufacturing plants. It is easily adapted for use in existing vacuum systems whether centralised or decentralised, and compliance with industry standards ensures that it will fit in most machines used within the automotive sector.

About Piab

Piab provides smart solutions for the automated world, helping thousands of end users and machine producers in e-commerce logistics, food, pharma, automotive and other manufacturing industries to improve energy-efficiency, productivity and working environments. With 430 employees and SEK 1bn in sales 2017, Piab is a global organization, serving customers in almost 70 countries from a network of subsidiaries and distributors. By leveraging the ongoing technological development in automation and robotics, and targeting high-growth segments and geographies, Piab's vision is to become the global leader in gripping and moving solutions.

More information

Häla El Sheemy Washbrook, Vice President Marketing and Communications Manager
Tel: +46 (0) 8 630 25 74
E-mail: hala.e.washbrook@piab.com

Piab AB © 2018 개인정보 보호정책

팔로우하기

고객 문의