Numero dell'articolo: 0250114
6 Varianti
Guarnizione valvola di scarico D=125 BQ (piFLOW® f)
This seal sits the lowest on the conveyor, where the bottom valve swings up. It shall be changed when it is worn out, we recommend to inspect it at least once a year. These bottom valve seals guarantee seamless and reliable valve operation, even in demanding food production environments. The blue detectable variant is designed for advanced food safety and is applicable for piFLOWf conveyors only.
Accedi o crea un account per accedere a tutti i nostri contenuti e funzionalità!
Varianti
- 0250114
- 0250115
- 0128996
- 0126626
- 0201822
- 0201823
Caratteristiche
- Conforme ai requisiti FDA, EC No. 1935/2004 e EC No. 10/2011.
- Le guarnizioni in nitrile sono antistatiche.