Charbon actif ou ozonation ? Un cadre pour choisir votre technologie de quatrième étape

Publié 15/09/2026
Charbon actif ou ozonation ? Un cadre pour choisir votre technologie de quatrième étage

If you have established that your plant falls within the scope of Directive (EU) 2024/3019, the next question is technology. The directive deliberately does not prescribe a specific solution – it sets a performance target and leaves the choice to operators. 
This article gives you a structured way to compare the two dominant fourth-stage technologies – activated carbon adsorption and ozonation – and a framework for evaluating not just the technology itself, but the operational reality of running it for 20 years. 

The two technologies side by side 

Activated carbon (PAC or GAC) 
How it works: micropollutants adsorb onto the high surface area of the carbon. 
Strengths: broad spectrum of micropollutants captured, low energy demand, no harmful by-products, well-established design guidelines. 
Weaknesses: ongoing consumable cost; dosing reliability depends on robust powder handling; spent carbon must be disposed of or regenerated. 
Ozonation 
How it works: ozone oxidizes micropollutants directly in the water. 
Strengths: no continuous consumable to dose; compact footprint. 
Weaknesses: high electricity demand; can form by-products (such as bromate) requiring a downstream biological filter; more complex process control. 
A growing number of plants combine both – ozonation followed by activated carbon polishing, or activated carbon as the main stage with ozone reserved for specific contaminants.

The hidden decision: powder handling 

Most published comparisons stop at the technology level. But for plants choosing activated carbon, the real operational risk lies one step down: how reliably can the carbon actually be dosed?

Powdered activated carbon (PAC) is fine (10–50 µm), cohesive, hygroscopic, and electrostatically active. On the dry side, these properties cause exactly the bulk‑handling problems you see in practice: bridging and ratholing in silos and hoppers, feeders that struggle at very low throughputs, dust and residue on internal surfaces. In the aeration or contact tank, the same powder can also show a “cocoa effect” – PAC floating and clumping on the surface before it fully wets and sinks – but that in‑water behaviour is primarily about mixing and tank hydrodynamics, not about the bulk‑handling equipment itself. 
 
Under‑dosing or because the dry system bridges or starves, or over-dosing because the system surges, can both compromise the fourth‑stage performance. Even if the chemistry and tank are correctly designed, unstable dry‑side handling will show up as inconsistent removal. 
 
“What really matters is dosing accuracy in the chosen regime,” says Florian Stiller, technical expert at IB (Sales Support). “With long retention times in the aeration tank, robust discontinuous dosing of precisely defined batches is often more reliable than trying to run extremely small continuous flows through very delicate devices.” 

A framework for evaluating dosing systems 

1. Dosing accuracy over time, not just at commissioning.  

Dosing accuracy over time, not just at commissioning. Whether your process uses continuous or discontinuous PAC addition, the key is dose accuracy and repeatability at the dosing regime you choose – not the smallest possible continuous rate. Ask for documented dose accuracy over 6–12 months of operation. Commissioning data alone does not reveal how the system behaves once PAC has built up on internal surfaces. 

2. Containment and dust control. PAC dust is a housekeeping and health risk. A robust dosing system should keep the powder contained from delivery to dosing point without operator intervention. 
3. Cleaning and maintenance access. Buildup is inevitable. The question is how easily it can be removed without taking the dosing line offline for extended periods.

What decision-grade evidence looks like 

  • When you collect references and trial data at this stage, look for: 
  • Documented dosing accuracy (±%) over an extended operating period. 
  • Intervention frequency – how often operators have to step in during normal operation. 
  • Maintenance hours per year on the dosing system. 
  • Evidence that PAC reaches the injection point as intended (no chronic bridging, no uncontrolled surges), so that the plant’s mixing and tank design can deliver the desired dispersion. 

If a supplier cannot provide this, you do not yet have the information you need to decide. 

What to do next 

Use this framework internally with your engineering and operations teams. The output should be a shortlist of two to three solutions where the technology choice is settled and the remaining decision is about supplier robustness and lifecycle cost. 

For more background on the core technologies and operational risks discussed here, see the explainers "Activated carbon vs. ozonation – a quick comparison for fourth-stage planning" and "Why powdered activated carbon is difficult to handle and dose reliably".

Next in the series: how to translate this into a defensible business case for management and finance. 

Discover more insights

Insights
30/10/2026

PFAS dans votre chaîne de production : ce que signifie la restriction de l’UE pour les équipements de processus

La plupart des discussions sur les PFAS portent sur des produits grand public comme les poêles antiadhésentes et les vestes extérieures. Mais les PFAS sont aussi intégrés dans les équipements industriels : joints, joints, enrobages et filtres. Pour toute personne responsable d’un site de production, la question n’est plus de savoir si les PFAS seront réglementés, mais à quelle vitesse votre équipement et votre chaîne d’approvisionnement pourront s’adapter.
PFAS dans votre ligne de production : ce que signifie la restriction de l’UE pour les équipements de processus
Insights
30/10/2026

De la supposition au contrôle : pourquoi la traçabilité des pièces de rechange est importante dans la manutention de poudres

Dans de nombreuses usines, la connaissance des pièces de rechange vit dans la tête des gens, sur des étiquettes usées et dans les anciennes confirmations. Cela fonctionne jusqu'à ce que quelqu'un parte, qu'une étiquette s'efface ou qu'un auditeur pose une question à laquelle personne ne peut répondre. Pour un responsable des opérations, c'est un problème de contrôle, pas une mission de maintenance.
De la supposition au contrôle : pourquoi la traçabilité des pièces de rechange est importante dans la manutention de poudres
Insights
30/10/2026

L'argument économique pour passer au filtre fritté de Piab

« Nous avons réalisé des centaines de tests, mais nous n'avons pas pu simuler une casse. » C'est la phrase de notre film, mais la robustesse n'est qu'une partie de l'histoire. Pour le fonctionnement et les achats, les vraies questions sont ce qu'un filtre fait pour la commande, la conformité et une productivité stable, et combien d'efforts il faut pour changer. Voici comment le filtre fritté répond à chacune d'elles.
L'argument économique du filtre fritté de Piab : traçabilité, conformité et commande
Insights
30/10/2026

Transport en poudre : ce qui change et comment s’adapter

Dans la plupart des usines, le transport de poudre ne reçoit l’attention que lorsqu’un problème s’arrête. La pompe, le filtre et le convoyeur fonctionnent en arrière-plan, spécifiés une fois puis laissés intacts. Cette habitude est en train de changer. Découvrez ce qui motive ce changement, et ce que la prochaine génération d’équipements de transport doit offrir.
Transport en poudre : ce qui change et comment s’adapter
Insights
15/09/2026

Construire le business argument pour une mise à niveau au quatrième étage : une réflexion sur 20 ans dans une décision de 20 mois

Construire le business argument pour une mise à niveau au quatrième étage : une réflexion sur 20 ans dans une décision de 20 mois
View all

Do you need help choosing the right product?

Get free advice from our engineers

Pays
Je veux recevoir les dernières nouvelles sur
Transfert de solutions

Partager l'article