Feedback

Choisir votre langue

Fermer

Kenos change over valve – KRV

Kenos change over valve – KRV
  • Kenos Reverse Valve, are valves for vacuum with pneumatic control 2x3/2 that are used in vacuum generation machines using side channel blower.
  • They have the function of suction or blow flow depending on the operation.
  • They are made of anodized aluminium with POM C seals.
  • For optimal operation and increased lifetime of the blower in combination with a Large area gripper

article


Suivez-nous

Contactez-nous