Directiva de la UE 2024/3019: qué significa la cuarta etapa de tratamiento para su planta

Since the entry into force of Directive (EU) 2024/3019 on urban wastewater treatment, European wastewater operators have been on a clock. Every treatment plant serving more than 150,000 population equivalents (PE) must be equipped with a quaternary – fourth – treatment stage, with phased deadlines extending to 2045.
For many plant operators, the implications are still settling in. This article explains what is changing, why, and what plant managers should be thinking about now – well before procurement begins.
Why a fourth stage is needed
The three conventional treatment stages – mechanical, biological, and chemical – remove solids, organic load, and nutrients effectively. What they cannot reliably remove are micropollutants: pharmaceutical residues, contrast agents used in medical imaging, hormones, and a wide range of other trace contaminants.
These substances pass through conventional treatment unchanged and reach surface waters in measurable concentrations. The OECD has identified pharmaceutical residues in freshwater as a growing risk to aquatic ecosystems and, indirectly, to drinking water sources. The European Environment Agency reports detectable levels of pharmaceuticals in surface waters across all member states surveyed.
The fourth stage is designed specifically to capture these substances – typically through adsorption on activated carbon or oxidation processes such as ozonation.
What the directive requires
The directive applies to all urban wastewater treatment plants serving more than 150,000 PE.
Member states must achieve full implementation by 2045, with intermediate milestones starting in 2033.
In Germany alone, roughly 10,000 wastewater treatment plants are in operation, of which approximately 3,000 fall within scope and must be upgraded.
Other European countries face proportionally similar obligations as they translate the directive into national law.
Why this is a strategic decision, not just a technical one
For plant managers and municipal operators, the fourth stage is one of the largest capital investments most plants will make this decade. The decisions made now will shape operating cost, staffing requirements, and compliance posture for 20 years or more.
Three questions deserve early attention:
Which adsorbent or process fits your influent profile? Activated carbon is the most common choice and is well understood, but dosing reliability varies dramatically between providers.
How will the dosing system behave in daily operation? Powdered activated carbon presents real handling challenges especially in the dry bulk handling and dosing step: bridging and ratholing in silos and hoppers, unstable flow in very small feeders, dust and gradual buildup on internal surfaces. In the aeration or contact tank, many operators also describe a “cocoa effect” – PAC floating and clumping on the water surface before it fully wets and sinks – but that in‑tank behaviour is mainly a question of mixing and tank design, not something the bulk material handling alone can remove.
What is the operational complexity over 20 years? Some fourth-stage solutions are technically complete but operationally fragile. Others prioritize robustness and simplicity. The difference shows up not in the procurement quote, but in the lifecycle cost.
What to do next
If your plant is above the 150,000 PE threshold – or close to it – the time to start scoping is now, not when the deadline approaches. Early movers have access to better engineering support, more flexible budgeting, and the ability to learn from pilot installations before committing.
For a quick reference on core concepts mentioned here, see the explainer "What does "PE" mean in a wastewater treatment plant?" and "Activated carbon vs. ozonation – a quick comparison for fourth-stage planning".
Next in the series: how to compare activated carbon vs. ozonation, and what to look for in a dosing system that has to run reliably for 20 years.
Discover more insights
De la suposición al control: por qué la trazabilidad de piezas de repuesto importa en la manipulación de producto en polvo

PFAS en su línea de producción: qué significa la restricción de la UE para el equipo de proceso

¿Qué significa «PE» en una planta de tratamiento de aguas residuales?

Carbón activado frente a ozonización: una comparación rápida para la planificación de la cuarta etapa

Cuando la manipulación de producto en polvo mantiene a su personal y a su línea bajo presión

Do you need help choosing the right product?
Get free advice from our engineers