Feedback

Elige tu idioma

Cerrar

EOAT components

Below you will find a vast selection of our standard components for your end-of-arm-tooling (EOAT) application, such as packaging, palletizing, automotive plastic injection molding, etc. Please note that if you cannot find what you need in the below categories there is also “Non-stocked-items” in the bottom that we serve with slightly longer lead times.


teaser_sprue-part-grippers
Sprue/part grippers
A big variety of jaws (saw tooth, knurled, padded) and with or without sensors, to be able to handle various sprues and parts.
teaser_gripperfingers
Gripper fingers
Secures difficult parts, reaches around parts and some versions are designed to flip and secure thin edges.
teaser_suction-cups
Suction cups EOAT
A selection of Piab's wide range of suction cups for various applications.
teaser_sprue-cutters
Sprue cutters
Capable of cutting soft and hard plastics.
teaser_gripper-mounting-arms
Gripper/mounting arms
Gripper arms extend and mount suction cups to mounting clamps.
teaser_movable-vacuum-units
Movable vacuum units
Used for stroking suction cups in from the side.
teaser_special-cylinders
Special cylinders
Cylinders for applications such as applying side pressure, with or without sensor capability are available.
teaser_frame-profiles
Frame profiles
Square and round aluminium profiles that withstand heavy loads and forces.
teaser_mounting-clamps
Mounting clamps
Cross clamps, angle clamps, extension clamps etc. used for mounting gripper arms to the aluminium profile as well as extending profile members.
teaser_frame-connectors
Frame connectors
A variety of connectors that help you build your customized aluminium profile framing.
teaser_pneumatic-connectors
Pneumatic connectors
Manifolds, tubing, and fittings used to connect pneumatic vacuum or compressed air components.
teaser_part-sensors
Part sensors
Part verification sensors, cables, and junction boxes for robotic interface.
teaser_quick-change-system
Quick change system
Components that interface with the robot that are used as base components of the end-of-arm tool (EOAT).
teaser_EOAT-Components
Non-stocked items
A variety of components that we serve on make-to-order basis.

Piab AB © 2019 Política de privacidad

Síguenos

Contáctenos