Piab conveyors specifically developed for additive manufacturing applications are designed with a stainless-steel body (ASTM 316L) and a butterfly valve. These conveyors have a standard TC-coupling for easy integration and designed to take up minimal amount of space. Typical applications are metal powder transfer to or from a hopper or a sieve, feeding a 3D printer or recirculating material from the overflow bin.
Read morePiab conveyors specifically developed for additive manufacturing applications are designed with a stainless-steel body (ASTM 316L) and a butterfly valve. These conveyors have a standard TC-coupling for easy integration and designed to take up minimal amount of space. Typical applications are metal powder transfer to or from a hopper or a sieve, feeding a 3D printer or recirculating material from the overflow bin.
Different product types can’t be compared. Do you want to remove the existing products?