Suction cup BL40-2 Chloroprene, G1/4" male, with mesh filter - 1
Item number: 0101522
44 Variants

Suction cup BL40-2 Chloroprene, G1/4" male, with mesh filter

The BL-2 chloroprene cup has a soft, flexible lip and is suitable for bags that are not too tightly packed. It's four bellows offer good level compensation. Available in diameters from 20 to 50 mm.
Login or create account to access all our content and features!

Size

20 mm
Item number: 0101115
30 mm
Item number: 0101496
40 mm
Item number: 0101522
50 mm
Item number: 0101696
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Optimized for high-flow bag handling
  • Made from high-quality chloroprene
  • Secure, non-damaging grip on bags
  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Less suitable when the lifting force is parallel to the surface of the object.