Suction cup DCF110P Polyurethane 60 M10x1,5 male with mesh filter - 1
Item number: 0207660
73 Variants

Suction cup DCF110P Polyurethane 60 M10x1,5 male with mesh filter

Piab’s DCF suction cups are optimized for oily metal sheets, featuring a deep concave design and flexible lip for secure grip and reliable sealing—even on curved or uneven surfaces. The DCF cups handle high shear forces and are ideal for fast de-stacking and handling in press lines. Made from DURAFLEX®, they offer excellent wear resistance and elastic memory, ensuring long-lasting, consistent performance.
Login or create account to access all our content and features!

Size

30 mm
Item number: 0210171
40 mm
Item number: 0210330
52 mm
Item number: 0210491
65 mm
Item number: 0207654
80 mm
Item number: 0210618
90 mm
Item number: 0207655
100 mm
Item number: 0210626
110 mm
Item number: 0207660

Fitting

M10x1.5 MaleSS
Item number: 0210594
M10x1.5 MaleFilter mesh, SS
Item number: 0207660
M14x1 FemaleAl
Item number: 0242507
G 3/8" Long FemaleAl
Item number: 0210589
G 1/4" MaleFilter mesh, Al
Item number: 0207680
G 1/4" MaleAl
Item number: 0210593
G 3/8" MaleAl
Item number: 0210590
G 1/4" FemaleAl
Item number: 0210592
G 1/4" FemaleFilter mesh, Al
Item number: 0206796
G 3/8" FemalePA
Item number: 0210171
G 3/8" FemaleAl
Item number: 0210588
G 3/8" FemaleFilter mesh, Al
Item number: 0206547
G 3/8" FemaleFilter mesh, PA
Item number: 0206548
3/8" NPT FemaleBrass
Item number: 0210591
3/8" NPT FemaleFilter mesh, Al
Item number: 0206545
T-slot Al
Item number: 0210595
T-slot Filter mesh, Al
Item number: 0206549
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • 0