
Item number: 0206796
73 Variants
Suction cup DCF110P Polyurethane 60, G1/4" female, with mesh filter
Piab’s DCF suction cups are optimized for oily metal sheets, featuring a deep concave design and flexible lip for secure grip and reliable sealing—even on curved or uneven surfaces. The DCF cups handle high shear forces and are ideal for fast de-stacking and handling in press lines. Made from DURAFLEX®, they offer excellent wear resistance and elastic memory, ensuring long-lasting, consistent performance.
Login or create account to access all our content and features!
Size
Fitting
M10x1.5 MaleSS
Item number: 0210594
M10x1.5 MaleFilter mesh, SS
Item number: 0207660
M14x1 FemaleAl
Item number: 0242507
G 1/4" MaleFilter mesh, Al
Item number: 0207680
G 1/4" MaleAl
Item number: 0210593
G 3/8" Male, 1/8" NPSF FemaleFilter mesh, Al
Item number: 0206546
G 3/8" MaleAl
Item number: 0210590
G 3/8" Male, 1/8" NPSF FemaleAl
Item number: 0210606
G 3/8" Long FemaleAl
Item number: 0210589
G 3/8" Long FemaleFilter mesh, Al
Item number: 0209187
G 1/4" FemaleAl
Item number: 0210592
G 1/4" FemaleFilter mesh, Al
Item number: 0206796
G 3/8" FemalePA
Item number: 0210171
G 3/8" FemaleAl
Item number: 0210588
G 3/8" FemaleFilter mesh, Al
Item number: 0206547
G 3/8" FemaleFilter mesh, PA
Item number: 0206548
3/8" NPT FemaleBrass
Item number: 0210591
3/8" NPT FemaleFilter mesh, Al
Item number: 0206545
3/8" NPT FemaleFilter mesh, Brass
Item number: 0210615
T-slot Al
Item number: 0210595
T-slot Filter mesh, Al
Item number: 0206549
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
- Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
- Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
- Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
- DURAFLEX® is a material that features the elasticity of rubber and wear resistance of polyurethane. The material has a fantastic elastic memory, even after hundreds of thousand cycles.