Suction cup DCF65P Polyurethane 60 M10x1,5 male with mesh filter - 1
Item number: 0207654
73 Variants

Suction cup DCF65P Polyurethane 60 M10x1,5 male with mesh filter

Piab’s DCF suction cups are optimized for oily metal sheets, featuring a deep concave design and flexible lip for secure grip and reliable sealing—even on curved or uneven surfaces. The DCF cups handle high shear forces and are ideal for fast de-stacking and handling in press lines. Made from DURAFLEX®, they offer excellent wear resistance and elastic memory, ensuring long-lasting, consistent performance.
Login or create account to access all our content and features!

Size

30 mm
Item number: 0210171
40 mm
Item number: 0210330
52 mm
Item number: 0210491
65 mm
Item number: 0207654
80 mm
Item number: 0210618
90 mm
Item number: 0207655
100 mm
Item number: 0210626
110 mm
Item number: 0207660

Fitting

M10x1.5 MaleSS
Item number: 0210594
M10x1.5 MaleFilter mesh, SS
Item number: 0207654
M14x1 FemaleAl
Item number: 0242507
G 1/4" MaleFilter mesh, Al
Item number: 0207678
G 1/4" MaleAl
Item number: 0210593
G 3/8" MaleAl
Item number: 0210590
G 3/8" Long FemaleAl
Item number: 0210589
G 1/4" FemaleAl
Item number: 0210592
G 1/4" FemaleFilter mesh, Al
Item number: 0206794
G 3/8" FemalePA
Item number: 0210171
G 3/8" FemaleAl
Item number: 0210588
G 3/8" FemaleFilter mesh, Al
Item number: 0206537
G 3/8" FemaleFilter mesh, PA
Item number: 0206538
3/8" NPT FemaleBrass
Item number: 0210591
3/8" NPT FemaleFilter mesh, Al
Item number: 0206535
T-slot Al
Item number: 0210595
T-slot Filter mesh, Al
Item number: 0206539
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
  • Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
  • DURAFLEX® is a material that features the elasticity of rubber and wear resistance of polyurethane. The material has a fantastic elastic memory, even after hundreds of thousand cycles.