Suction cup BFFT60P-2 Polyurethane 60/60/30, G3/8" female plastic - 1
Item number: 0222772
83 Variants

Suction cup BFFT60P-2 Polyurethane 60/60/30, G3/8" female plastic

The BFFT-P design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inner support gives stability during movement in any orientation. Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
Login or create account to access all our content and features!

Size

23 mm
Item number: 0210170
35 mm
Item number: 0210325
50 mm
Item number: 0206523
60 mm
Item number: 0222772
70 mm
Item number: 0206528
80 mm
Item number: 0222781
90 mm
Item number: 0206533
105 mm
Item number: 0210315
120 mm
Item number: 0210352

Fitting

M10x1.5 MaleSS
Item number: 0210561
M10x1.5 MaleFilter mesh, SS
Item number: 0222777
G 1/8" MaleFilter mesh, Brass
Item number: 0230284
G 1/4" MaleBrass
Item number: 0210560
G 1/4" MaleFilter mesh, Al
Item number: 0222775
G 1/4" MaleAl
Item number: 0210569
G 3/8" Male, G 1/8" FemaleAl
Item number: 0210557
G 3/8" MaleFilter mesh, Al
Item number: 0210582
G 3/8" Long FemaleAl
Item number: 0210556
G 1/4" FemaleAl
Item number: 0210559
G 1/4" FemaleFilter mesh, Al
Item number: 0206793
G 3/8" FemalePA
Item number: 0222772
G 3/8" FemaleAl
Item number: 0210555
G 3/8" FemaleFilter mesh, Al
Item number: 0222771
3/8" NPT FemaleBrass
Item number: 0210558
3/8" NPT FemaleFilter mesh, Al
Item number: 0206530
T-slot Al
Item number: 0210562
T-slot Filter mesh, Al
Item number: 0222773
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "BFFT" design is suitable for thin flat or uneven/curved surfaces and if level compensation is needed, for example in de-stacking applications.
  • The flat inner support gives stability during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.