Suction cup BFFT60P-2 Polyurethane 60/60/30 G3/8" female with mesh filter 17 mm thread - 1
Item number: 0222776
10 Variants

Suction cup BFFT60P-2 Polyurethane 60/60/30 G3/8" female with mesh filter 17 mm thread

Login or create account to access all our content and features!

Variants

  • Suction cup BFFT60P-2 Polyurethane 60/60/30, 3/8" NPT female, with mesh filter
    0222769
  • Suction cup BFFT60P-2 Polyurethane 60/60/30, G3/8" male, 1/8" NPSF female, with mesh filter
    0222770
  • Suction cup BFFT60P-2 Polyurethane 60/60/30, G3/8" female, with mesh filter
    0222771
  • Suction cup BFFT60P-2 Polyurethane 60/60/30, G3/8" female plastic
    0222772
  • Suction cup BFFT60P-2 Polyurethane 60/60/30, T-slot, with mesh filter
    0222773
  • Suction cup BFFT60P-2 Polyurethane 60/60/30, G1/4" female, with mesh filter
    0222774
  • Suction cup BFFT60P-2 Polyurethane 60/60/30 G1/4" male with mesh filter
    0222775
  • Suction cup BFFT60P-2 Polyurethane 60/60/30 G3/8" female with mesh filter 17 mm thread
    0222776
  • Suction cup BFFT60P-2 Polyurethane 60/60/30 M10x1,5 male with mesh filter
    0222777
  • Suction cup BFFT60P-2 Polyurethane 60/60/30 G1/8" male with mesh filter
    0230284

Features

  • The BFFT60P-2 is an enhanced version with a slightly steadier bellow giving better performance related to BAF values, better capability to cope with shear forces and high-speed applications.
  • Special designed friction cups for thin (0.6-0.8 mm) oily metal sheets, such as outer body car parts in a press-to press forming process.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • The "BFFT" design is suitable for thin flat or uneven/curved surfaces and if level compensation is needed, for example in de-stacking applications.
  • The flat inner support, made of dual hardness, gives stability and good grip during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.