The square multibellow suction cup are recommended for handling objects when maximum lifting force and grip are desired. The cup are especially suitable for lifting objects in warehousing applications such as plastic flow packs, boxes etc. and when level compensation is desired. A swivel fitting option is available for easy positioning of the suction cup. The cup is made of Duraflex® - a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory.
Read more0
Different product types can’t be compared. Do you want to remove the existing products?