Suction cup OBF30x60P Polyurethane 55/60/30 G3/8" female with mesh filter, 17 mm thread - 1
Item number: 0209490
68 Variants

Suction cup OBF30x60P Polyurethane 55/60/30 G3/8" female with mesh filter, 17 mm thread

Specially designed for oily surfaces, OBF friction cups excel in metal forming and automotive applications, gripping narrow, curved, or flat objects. Their DURAFLEX® material combines rubber elasticity with polyurethane wear resistance, ensuring long-lasting, mark-free performance. OBF cups maintain high shear force over time, 2–4 times greater than conventional cups and are available in a high (H) version for submerged, narrow surfaces and structural automotive parts.
Login or create account to access all our content and features!

Size

15x35 mm H
Item number: 0209500
15x35 mm L
Item number: 0209501
15x65 mm
Item number: 0209502
30x60 mm
Item number: 0209490
35x90 mm
Item number: 0200694
40x80 mm
Item number: 0212802
50x140 mm
Item number: 0119125
65x170 mm
Item number: 0119129

Fitting

M10x1.5 MaleSS
Item number: 0207739
M10x1.5 MaleBrass
Item number: 0207583
M14x1 FemaleAl
Item number: 0242506
G 1/4" MaleAl
Item number: 0207738
G 1/4" MaleBrass
Item number: 0207581
G 3/8" MaleFilter mesh, Al
Item number: 0119121
G 3/8" MaleAl
Item number: 0207735
G 3/8" Long FemaleAl
Item number: 0209490
G 1/4" FemaleAl
Item number: 0207737
G 1/4" FemaleBrass
Item number: 0213916
G 3/8" FemaleAl
Item number: 0207734
G 3/8" FemalePA
Item number: 0207617
3/8" NPT FemaleAl
Item number: 0122287
3/8" NPT FemaleBrass
Item number: 0207736
T-slot Filter mesh, Al
Item number: 0213929
T-slot Al
Item number: 0207733
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The small "OBF" cups are suitable for narrow objects with curved or flat surfaces and small gripping areas, such as those encountered with body parts in the automotive industry.
  • Can handle objects with minor height differences.
  • Available in a high (H) version, suitable for picking on narrow submerged surfaces, where a wider fitting otherwise will interfere with the object. Examples are frames and structural parts for the car.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.