Suction cup OBF30x60P Polyurethane 60, G1/4" female - 1
Item number: 0207737
10 Variants

Suction cup OBF30x60P Polyurethane 60, G1/4" female

Login or create account to access all our content and features!

Variants

  • Suction cup OBF30x60P Polyurethane 60, G3/8" female plastic
    0207617
  • Suction cup OBF30x60P Polyurethane 60, T-slot
    0207733
  • Suction cup OBF30x60P Polyurethane 60, G3/8" female
    0207734
  • Suction cup OBF30x60P Polyurethane 60, G3/8" male
    0207735
  • Suction cup OBF30x60P Polyurethane 60, NPT3/8" female
    0207736
  • Suction cup OBF30x60P Polyurethane 60, G1/4" female
    0207737
  • Suction cup OBF30x60P Polyurethane 60, G1/4" male
    0207738
  • Suction cup OBF30x60P Polyurethane 60, M10x1.5 male
    0207739
  • Suction cup OBF30x60P Polyurethane 55/60/30 G3/8" female with mesh filter, 17 mm thread
    0209490
  • Suction cup OBF30x60P Polyurethane 60/60 MM14M
    0242506

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "OBF" design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
  • Can handle objects with height differences.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.