Suction cup OBF50x140P Polyurethane 55/60, G3/8" male, with mesh filter - 1
Item number: 0119125
7 Variants

Suction cup OBF50x140P Polyurethane 55/60, G3/8" male, with mesh filter

Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups. The OBF-P design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry. Can handle objects with height differences. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Login or create account to access all our content and features!

Variants

  • Suction cup OBF50X140P Polyurethane 55/60, 3/8" NPT female
    0122288
  • Suction cup OBF50x140P Polyurethane 55/60, G3/8" male, with mesh filter
    0119125
  • Suction cup OBF50x140P Polyurethane 55/60, M10x1.5 male
    0121437
  • Suction cup OBF50x140P Polyurethane 55/60, G3/8" female
    0119127
  • Suction cup OBF50x140 Polyurethane 55/60, T-slot with mesh filter
    0213931
  • Suction Cup OBF50x140P G1/4" female
    0213917
  • Suction cup OBF50x 140P.5x.G14M - G 1/4" Male
    0213921

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "OBF" design is suitable  for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
  • Can handle objects with height differences.
  • Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.