Suggestions

Categories

Products

Content

Suction cup OBF15x65P Polyurethane 60, M10x1.5 male - 1
Item number: 0207611
9 Variants

Suction cup OBF15x65P Polyurethane 60, M10x1.5 male

Login or create account to access all our content and features!

Variants

  • Suction cup OBF15x65P Polyurethane 60, G1/4" female
    0207607
  • Suction cup OBF15x65P Polyurethane 60, G1/4" male
    0207609
  • Suction cup OBF15x65P Polyurethane 60, G3/8" female
    0207605
  • Suction cup OBF15x65P Polyurethane 60, G3/8" female plastic
    0207615
  • Suction cup OBF15x65P Polyurethane 60, G3/8" male
    0207613
  • Suction cup OBF15x65P Polyurethane 60, G3/8" fem 17mm
    0209502
  • Suction cup OBF15x65P Polyurethane 60, M10x1.5 male
    0207611
  • Suction cup OBF15x65P Polyurethane 60, NPT3/8" female
    0207599
  • Suction cup OBF15x65P Polyurethane 60, T-slot
    0207603

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The small "OBF" cups are suitable for narrow objects with curved or flat surfaces and small gripping areas, such as those encountered with body parts in the automotive industry.
  • Can handle objects with minor height differences.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.