Suggestions

Categories

Products

Content

Suction cup OBF35x90P Polyurethane 55/60, M10x1.5 male - 1
Item number: 0121436
9 Variants

Suction cup OBF35x90P Polyurethane 55/60, M10x1.5 male

Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can wi...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup OBF35X90P Polyurethane 55/60, 3/8" NPT female
    0122287
  • Suction cup OBF35x90P Polyurethane 55/60, thread insert G3/8" with mesh filter
    0119121
  • Suction cup OBF35x90P Polyurethane 55/60, M10x1.5 male
    0121436
  • Suction cup OBF35x90P Polyurethane 55/60, G3/8" female, 17 mm thread
    0200694
  • Suction cup OBF35x90P Polyurethane 55/60, G3/8" female
    0119123
  • Suction cup OBF35x90P Polyurethane 55/60, T-slot with mesh filter
    0213929
  • Suction Cup OBF35X90P G1/4" female
    0213915
  • Suction cup OBF35x90P Polyurethane 60/62 MM14M
    0242504
  • OBF35x90P.5X.G14M G1/4" Male
    0213919

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "OBF" design is suitable  for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
  • Can handle objects with height differences.
  • Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

Compare products

0 item(s) added
Compare